IESNA:LM-63-2002
[TEST]P646698
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S775D927-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2560
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 26
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1932.1 2141.3 2285.4 2241.1 2047 1730.1 1382.4 1135.2 935.6 781.1
687.6 624.2 572 531.6 496.7 457.1 423.8 390.5 353.3 322.4
291.5 262.2 235.3 209.9 183.8 164.8 143.4 121.2 94.3 76.8
62.6 49.9 38 27.7 17.4 7.9 0
1932.1 2127.8 2287 2266.4 2045.4 1732.5 1421.2 1151.8 950.6 810.4
701.1 628.2 579.1 535.5 497.5 462.6 428.6 393.7 361.2 326.4
293.1 266.2 237.7 213.1 187.7 165.6 145.8 123.6 94.3 77.6
63.4 50.7 38.8 27.7 17.4 7.1 0
1932.1 2123.8 2283.1 2271.2 2073.9 1826 1504.4 1231.8 1008.4 849.2
734.4 652.8 598.1 551.4 509.4 471.3 438.9 404 372.3 335.9
301.8 274.9 244 217.8 193.3 170.3 148.1 127.5 100.6 78.4
64.2 51.5 39.6 27.7 18.2 7.9 0
1932.1 2119.1 2279.9 2276.7 2096.9 1826 1521.8 1254.8 1025.9 876.2
747 663.8 600.5 556.1 515.7 476.9 441.2 408.8 374.7 339.8
307.4 278.8 248.7 221.8 194.9 172.7 149.7 129.1 103.8 78.4
65 51.5 39.6 28.5 18.2 7.9 0
1932.1 2111.2 2266.4 2283.9 2158.7 1906 1624.8 1345.9 1117.8 928.4
810.4 701.9 633.7 577.5 534.7 493.5 456.3 425.4 390.5 358.1
321.6 288.4 259.8 232.1 204.4 178.2 154.5 133.1 110.1 84
65.8 53.1 40.4 29.3 18.2 7.9 0
1932.1 2082.6 2231.6 2275.9 2202.3 2016.9 1773.7 1514.7 1278.6 1092.4
918.9 802.5 705 633.7 581.5 531.6 491.2 453.1 419.1 383.4
350.9 318.5 286 255.1 225 194.9 168.7 142.6 117.2 95.9
69.7 54.7 42 29.3 19 8.7 0
1932.1 2050.2 2207.8 2267.2 2218.1 2088.2 1863.2 1638.2 1390.3 1188.3
1029 881.7 773.2 689.2 615.5 562.4 516.5 476.1 436.5 401.6
368.4 334.3 301.8 270.9 239.2 209.9 179.8 152.1 124.4 99.8
76 56.2 42.8 30.9 18.2 8.7 0
1932.1 2053.3 2193.6 2261.7 2241.1 2136.5 1963 1758.6 1520.2 1312.6
1138.4 983.1 866.6 757.3 672.6 606.8 556.1 507 465 426.2
390.5 357.3 321.6 290.7 256.7 226.6 192.5 164.8 135.5 106.9
82.4 59.4 44.4 30.9 19 8.7 0
1932.1 2049.4 2163.4 2237.1 2261.7 2225.2 2134.9 1999.5 1835.5 1645.4
1476.6 1304.7 1154.2 1014.8 903.1 800.1 711.4 640.9 577.5 522.8
472.9 425.4 384.2 345.4 305.8 270.1 235.3 200.4 166.4 131.5
100.6 72.1 48.3 33.3 19.8 8.7 0
1932.1 2024.8 2117.5 2187.2 2226.8 2227.6 2188.8 2112.7 2009 1892.5
1746.8 1597 1452.1 1300.8 1175.6 1056.8 942.7 841.3 753.4 673.4
608.4 541.9 480.9 425.4 373.9 324 282 240 200.4 164
124.4 89.5 60.2 36.4 20.6 9.5 0
1932.1 2011.3 2103.2 2164.2 2201.5 2212.6 2185.6 2133.3 2045.4 1935.3
1822 1685 1542.4 1404.5 1266.7 1141.5 1029 926.1 828.6 747
659.9 593.3 526 460.3 404.8 349.4 299.4 255.9 212.3 174.3
133.9 97.4 64.2 38.8 22.2 9.5 0
1932.1 1974.1 2012.9 2044.6 2066.8 2075.5 2072.3 2051 2015.3 1966.2
1891.7 1811.7 1719 1609.7 1496.4 1385.5 1268.3 1145.5 1030.6 928.4
823.1 724.8 638.5 549.8 476.9 408 345.4 286.8 233.7 190.9
148.1 113.3 80.8 52.3 28.5 11.1 0
1932.1 1946.4 1936.9 1925.8 1905.2 1879.1 1849 1806.2 1762.6 1711.1
1649.3 1589.9 1515.4 1433.8 1352.3 1265.1 1165.3 1077.4 976.8 878.5
781.9 693.2 606.8 534.7 459.5 395.3 334.3 280.4 236.1 190.1
151.3 114.9 83.2 55.5 31.7 15.1 0
1932.1 1899.7 1840.2 1783.2 1713.5 1643.8 1572.5 1494.8 1426.7 1343.5
1268.3 1193 1121.7 1055.2 982.3 917.3 854 795.4 733.6 677.3
615.5 564.8 507 451.5 400.1 350.1 300.2 254.3 212.3 175.9
137.8 108.5 76.8 52.3 30.1 12.7 0
1932.1 1870.3 1759.4 1661.2 1555.8 1446.5 1345.9 1248.5 1159.8 1071.8
998.1 923.7 857.9 794.6 735.9 684.4 636.1 593.3 548.2 508.6
469.8 432.5 390.5 355.7 317.7 282 245.6 211.5 180.6 147.3
122 93.5 67.3 42 24.6 10.3 0
1932.1 1859.3 1740.4 1625.6 1505.1 1402.2 1290.5 1195.4 1099.5 1019.5
945.9 874.6 810.4 750.2 695.5 648 602.1 561.7 522.8 483.2
446 410.4 373.9 339.8 302.6 269.3 235.3 203.6 171.9 141
115.7 87.9 62.6 39.6 23 10.3 0
1932.1 1825.2 1681 1536 1400.6 1277.8 1164.5 1065.5 975.2 894.4
821.5 755.7 702.7 656.7 616.3 575.9 540.3 505.4 470.6 436.5
400.1 369.2 335.1 301 270.1 237.7 207.6 179 152.1 125.2
99.8 74.5 51.5 34.1 21.4 10.3 0
1932.1 1792.7 1604.2 1437.8 1281.8 1161.3 1040.9 940.3 857.1 781.1
722.5 676.5 636.9 600.5 564.8 527.6 493.5 459.5 426.2 392.9
358.1 326.4 297.1 267 236.9 208.3 180.6 155.3 131.5 109.3
84.8 62.6 45.2 32.5 20.6 10.3 0
1932.1 1765.8 1570.9 1394.2 1229.5 1107.5 990.2 893.6 807.2 740.7
695.5 655.9 617.9 579.9 545 511 478.5 443.6 410.4 376.3
347 315.3 282.8 255.9 225.8 198 169.5 146.6 124.4 104.6
78.4 59.4 44.4 32.5 19.8 10.3 0
1932.1 1752.3 1527.3 1361 1198.6 1061.5 947.4 855.6 774 720.9
675.7 638.5 603.6 568 532.3 499.1 462.6 430.2 395.3 365.2
334.3 303.4 273.3 244 214.7 187 162.4 142.6 119.6 99
72.9 57 43.6 31.7 19.8 10.3 0
1932.1 1750.7 1509.9 1308.7 1138.4 1006.9 892.8 802.5 745.4 697.9
660.7 619.5 583 548.2 512.5 478.5 444.4 408.8 377.1 350.9
316.9 288.4 255.9 225 196.5 175.1 156.9 136.3 114.1 87.9
68.9 54.7 42 30.9 19.8 10.3 0
1932.1 1726.2 1489.3 1277.8 1113.8 983.1 861.9 778.7 728 685.2
647.2 607.6 571.2 536.3 500.7 464.2 430.2 402.4 370.7 341.4
309.7 278.1 243.2 212.3 190.9 171.1 152.9 133.1 107.7 80.8
66.5 53.9 41.2 30.1 19.8 10.3 0
1932.1 1720.6 1483.8 1268.3 1109.8 967.3 853.2 777.9 722.5 680.5
643.3 605.2 569.6 532.3 496.7 461.8 429.4 400.1 369.2 339.8
309 271.7 238.4 210.7 189.3 170.3 152.9 131.5 105.4 80
66.5 53.9 41.2 30.1 19.8 9.5 0
1932.1 1712.7 1459.2 1258 1078.2 937.9 832.6 763.7 712.2 672.6
631.4 594.9 560.9 522 490.4 453.9 425.4 392.9 362 333.5
300.2 263.8 229.7 206.8 187 167.9 150.5 126.7 98.2 79.2
65 52.3 40.4 30.1 19 9.5 0
1932.1 1709.5 1453.7 1223.9 1063.9 933.2 825.5 754.9 705.8 667.8
627.4 591 555.3 518.9 487.2 449.2 423 392.1 360.4 332.7
293.9 258.3 225 204.4 185.4 167.9 148.1 126 97.4 77.6
65 52.3 41.2 29.3 19 9.5 0
